Skip to main content

Please Select Your Country/Language Preferences

PH35643.jpg image

TTCE Tubular Braid in Coil, Tinned Copper

The primary use of tubular braid is to provide sensitive cables with an EMC/EMI screen to shield them against electromagnetic, electrostatic and radio frequency interference. Optimum screening performance is obtained using copper wire braid that can also be used for earth continuity purposes.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper
Finish Tinned
Data Copied
Metric   |   Imperial
Coverage Efficiency
Part Number Diameter
Nom Coverage Max Coverage
TTCE3 3 mm 100% 6 mm 90%
TTCE5 5 mm 99% 10 mm 92%
TTCE8 8 mm 99% 16 mm 95%
TTCE8HL 8 mm 99% 16 mm 95%
TTCE10 10 mm 100% 20 mm 92%
TTCE15 15 mm 100% 25 mm 94%
TTCE20 20 mm 99% 40 mm 87%
TTCE25 25 mm 99% 50 mm 92%
TTCE30 30 mm 100% 60 mm 90%
TTCE35 35 mm 100% 70 mm 94%
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy