Rail Insulated Joint Slotting Tool
Rail Insulated Joint Slotting Tool
Insulated rail joints (IRJs) are an important part of a railway signal control system. Failure of an IRJ is a significant safety issue. As such, railway infrastructure owners take extreme care in maintaining IRJs in good condition. Railhead metal flow/fatigue is one failure mode that occurs. The effect of this metal flow is contact between the two rails resulting in critical electrical isolation failure.
To efficiently and safely maintain insulated rail joints to perform as required, the use of a rail insulated joint slotting tool is recommended to effectively clear away any metal flow.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Ruggedly built
- Simple, one-man operation is easy and safe
- Allows for quick and easy broach change-out
- Manual Operation: 15/16" 6-point socket with a ratcheting hand tool (included)
- Powered Operation: 15/16" 6-point socket with drill machine attachment (included) and an 18V/20V cordless drill machine (not included)
- The key-way broach maintains the proper distance of the end post gap, minimizing joint fatigue and does not produce sparks or small fines that could bridge the end post
- Delivered as a kit in a convenient plastic carry-case designed with specific molded foam compartments for each of the components
Specifications
Brochure
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.