Skip to main content

Please Select Your Country/Language Preferences

PH20213.jpg image

Standard Universal Sway Brace

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel;Cast Iron
Finish Electrogalvanized
Data Copied
Metric   |   Imperial
FM Loads (EN 10255 L, EN10255 M and EN 10255 H Service Pipes)
Part Number Horizontal Capacity per Installation Angle from Vertical
Lateral Longitudinal
30°- 44° 45°- 59° 60°- 74° 75°- 90° 30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBSTU0100xx 3825 N 5425 N 6670 N 7430 N 4315 N 3200 N 3825 N 4270 N
CSBSTU0125xx 3825 N 5425 N 6670 N 7430 N 4315 N 3200 N 3825 N 4270 N
CSBSTU0150xx 3825 N 5425 N 6670 N 7430 N 4315 N 3200 N 3825 N 4270 N
CSBSTU0200xx 6805 N 9610 N 11790 N 13165 N 3870 N 3070 N 3690 N 4136 N
CSBSTU0250xx 6805 N 9610 N 11790 N 13165 N 3870 N 3070 N 3690 N 4136 N
CSBSTU0300xx 6805 N 9610 N 11790 N 13165 N 3870 N 3070 N 3690 N 4136 N
CSBSTU0400xx 6985 N 9875 N 12100 N 13480 N 6895 N 6185 N 7475 N 8320 N
CSBSTU0500xx 6985 N 9875 N 12100 N 13480 N 6895 N 6185 N 7475 N 8320 N
CSBSTU0600xx 8805 N 12500 N 15300 N 17080 N 6540 N 5205 N 6270 N 6985 N
FM Loads (4.8 mm wall and EN 10255 H Service Pipes)
Part Number Horizontal Capacity per Installation Angle from Vertical
Lateral Longitudinal
30°- 44° 45°- 59° 60°- 74° 75°- 90° 30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBSTU0800xx 9075 N 12855 N 15745 N 17570 N 5340 N 7560 N 9295 N 10365 N
CSBSTU1000xx 9075 N 12855 N 15745 N 17570 N 5340 N 7560 N 9295 N 10365 N
UL Loads (Listed for Restraints)
Part Number Lateral Longitudinal
Sch 10/Sch 40 Service Pipe Sch 10/Sch 40 Service Pipe
CSBSTU0100 2914 N 2914 N
CSBSTU0125 2914 N 2914 N
CSBSTU0150 2914 N 2914 N
CSBSTU0200 2914 N -
UL Loads
Part Number Lateral Longitudinal
Sch 10/ Sch 40 Service Pipe KS D 3507/ KS D 3562 Service Pipe Sch 10/ Sch 40 Service Pipe KS D 3507/ KS D 3562 Service Pipe
CSBSTU0250 8896 N 8896 N 5782 N 3025 N
CSBSTU0300 7117 N N/A 3114 N N/A
CSBSTU0400 8896 N N/A 5782 N N/A
CSBSTU0500 8896 N N/A 5782 N N/A
CSBSTU0600 4893 N N/A 4893 N N/A
CSBSTU0800 8896 N 8896 N 6094 N 6094 N
CSBSTU1000 8895 N 8896 N 8385 N 8385 N

Diagrams

Application images Resources 3D models
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy