nVent ERIFLEX Flexibar Advanced Kit
Hover to magnify image or click to enlarge
nVent ERIFLEX Flexibar Advanced Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Connects busbar to fixed switchgear
- Kit includes preformed nVent ERIFLEX Flexibar Advanced with punched ends and end covers
- Kit can be used in three configurations
- Insulated by high-resistance, halogen free, flame retardant and low smoke material with less than 20% contact with conductor for high flexibility
- Tinned copper allows for copper or aluminum conductor connections
- RoHS compliant
Specifications
Halogen Free Rating | UL® 2885;IEC® 60754-1;IEC® 62821-1 |
Smoke, Toxicity and Acidity Rating | IEC® 60754-2 |
Low Smoke Rating | IEC® 61034-2;ISO 5659-2;UL® 2885 |
UV Resistance Rating | UL® 854;UL® 2556 |
Flammability Rating | UL® 94V-0 |
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.