Skip to main content

Please Select Your Country/Language Preferences

PH39221.jpg image

nVent CADDY Speed Link Catenary Kit

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Wire Rope Diameter 6 mm
Finish Electrogalvanized;Hot-Dip Galvanized
Material Steel;Zinc Alloy;Polypropylene
Data Copied
Metric   |   Imperial
Horizontal Intallation
Preload 1000 N 450 N
Static Load 1 (F1) 490 N 590 N
Static Load 2 (F2) 880 N 1080 N
Static Load 3 (F3) 980 N 1180 N
Vertical Installation
Static Load 4 (F4) 4440 N

Diagrams

Application images Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy