Flexible Plastic Conduit Clamp
Flexible Plastic Conduit Clamp
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Push-in installation of conduit
- Flexible clamping design accommodates multiple conduit sizes using one clamp
- Compatible with different structural attachment components to accommodate a variety of structures including concrete, brick, plywood, cable tray, spring steel fasteners and threaded rod
- Snap-together clips can be easily assembled to limit the number of fixing points to structure
- Low profile allows for installations in tight spaces
- Non-flame propagating per IEC 61386-25
- Passed 650°C glowing/hot-wire wire test per EN 60695-2
- Halogen free
- UV-stabilized
Specifications
Material | Polypropylene |
Temperature | -10 to 85 °C |
Catalog
Certifications
IEC CB, FC cert
English
IEC 61389-25 IEC6138-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.