Vertical Mount Indoor Air Conditioner, E-NEXT
Hover to magnify image or click to enlarge
Vertical Mount Indoor Air Conditioner, E-NEXT
This vertical cooling unit, E-NEXT, with a IP55 - NEMA TYPE12 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution easily can be chosen, including stainless steel for demanding environments.
Industry Standards
CE; UKCA; UL; EAC; c RL us
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Finish: RAL 7035 for the galvanized steel versions
- Temperature limits outside: +20°C to 55°C
- Temperature limits inside: +20°C to +45°C
- Pack quantity: 1
Specifications
Certification
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.