Vertical Mount Indoor Air Conditioner, E-NEXT, NXT04B0T1U00000
Vertical Mount Indoor Air Conditioner, E-NEXT, NXT04B0T1U00000
Catalog#: NXT04B0T1U00000
This vertical cooling unit, E-NEXT, with a IP55 - NEMA TYPE12 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution easily can be chosen, including stainless steel for demanding environments.
Industry Standards
CE; UKCA; UL; EAC; c RL us
Details
Resources
Features
- Finish: RAL 7035 for the galvanized steel versions
- Temperature limits outside: +20°C to 55°C
- Temperature limits inside: +20°C to +45°C
- Pack quantity: 1
Specifications
PRODUCT ATTRIBUTES
3D Step
Certification
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.