Skip to main content

Please Select Your Country/Language Preferences

PH4641.jpg image

HW Wedge Nut for Dovetail Deck

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
Metal Decking Compatibility for Wedge Nuts
Part Number HW4 HW6 HW8 HW10 HW12 PHWC6 PHWC8
TATA Comflor 51+ X X X X X
Comflor 60/75 X X
Comflor 80/95 X X
Ribdeck 80 X X
SMD R51+ X X X X X
KINGSPAN Multideck 50 X X X X X
CMF Metfloor 55 X X X X X

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy