Products | 139 results (392 items)
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
EDT2 DIN Rail Surge Protection Replacement Module
EDT2 DIN Rail Surge Protection Replacement Module.
Surge Diverter, 100 kA, Three Phase
100kA 8/20 us maximum surge rating per phase provides protection suitable for smaller, more compact main distribution panels and an extended operational life.
Modular TDX Panel Protector, 400 kA
Service Entrance Suppressor, 200 kA
EMI/RFI Transient Absorption Filter
The nVent ERICO Transient Absorption Filter is designed to enhance the performance of any of our Shunt connected Surge Protective Devices.