Products | 139 results (392 items)
High Speed Data Line Protector
Multi-stage protection with primary or combination primary/secondary protectors.
Transient Discriminating Surge Diverter, 20 kA Three Mode
Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events.
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.
Replacement Module for UTB, Single Pair
Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
Modular Spark Gap Diverter
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
TDX Flush Plate
Flush plate kit for mounting behind drywall.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.