Protecting Electrical Circuits With Fire-Resistant Wire
nVent PYROTENAX two-hour fire rated cable is dependable and versatile while providing the ultimate in safety and electrical circuit protection.
Zero smoke, zero flame spread and zero fuel contribution. Up to 80% space savings compared to conventional conduit and wire systems. Specifically suited for:
- Fire pump emergency generator feeders
- Fire alarm system wiring
- Pressurization and extraction fans

Fire-Resistant Mineral Insulated Cables
Mineral-insulated, fire-rated cables with two-hour fire resistance to protect your critical electrical circuits.

Fire Rated Components and Accessories
All the components and accessories you need for a complete fire-rated installation.
Fire Protection in an Urban Retrofit
An urban electrical contractor chose mineral insulated (MI) 2 hour fire-rated cable to protect this building’s emergency electrical equipment in New York City. The fire resistant wire saves up to 80% of space, compared to conventional conduit and wire systems. See how the entire mineral insulated cable system was installed in this case study.