NEW PRODUCT CENTER
Convenient location to find the latest new product launches
We continually strive to bring new solutions to our customers and it's core to who we are. It's part of our values, starting with Innovation and Adaptability. Not surprising for a company called nVent, right? That hunger for finding new, better solutions is fueled by our dedication to putting the Customer First in all that we do. It’s why we’re here. We will continue to bring new products that help connect and protect. In the new product center you'll find:
- Recent new product announcements from the nVent brands
- Product information and details
- Ability to contact sales for more information
NEW PRODUCT ANNOUNCEMENTS
Explore the new XTVR, reloaded with High Power Retention (HPR) technology
The nVent RAYCHEM XTVR self-regulating heating cable is designed for freeze protection or process temperature maintenance of pipes and vessels requiring continuous operating temperatures (max 150°C/302°F) or high exposure (max 250°C/482°F).

Rack Safety Plus
Rack Safety Plus is a new modular safety and power distribution unit designed to protect and connect electronics enclosed within 19" cabinets. Designed in collaboration with test and measurement customers this 19” slide-in unit includes power entry, power distribution and safety features that are required for operating semi- and fully automated test systems. Key features of the Rack Safety Plus include configurable power outlets, input connectors, and safety functions such as an emergency power button.
STS HV Skin-Effect Tracing Wire
nVent RAYCHEM STS-HV cable, the latest addition to the nVent RAYCHEM STS Skin-effect Tracing System portfolio of longline heating solutions. This new 10 kV system delivers circuit length capabilities up to 50 km (31 miles) with operating temperatures up to 150°C (302°F) for the world’s longest heated pipeline installations.