Industrial MiniChiller, TCW
Hover to magnify image or click to enlarge
Industrial MiniChiller, TCW
The Industrial Mini Water Chiller provide precision and reliability in a compact design with outputs from from 900W up to 4450W. The large range of accessories and options allows multiple chiller configurations.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ambient temperature operating limits: +15 °C to +45 °C
- Sound pressure level ( dB(A) ): 56 | 57
- "IN/OUT liquid connections (mm): 1/2"""
- Storage tank capacity (l): 10
- Pump type: Peripheral
- Secondary supply voltage (V): 230 V AC
- Refrigerant gas (HFC): R134A
- Temperature precision (K): +/-2
- Fluid type: Water
- Settable fluid temperature range: +8 °C to +25 °C
Specifications
Refrigerant | R134a |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.