BSZ-M Concrete Screw
BSZ-M Concrete Screw
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
- Use in concrete with threaded rod
- Removable anchor is ideal for temporary fixings
- Approved for use in seismic design category C1
Specifications
Finish | Electrogalvanized |
Material | Steel |
Characteristic Axial Loads from ETA-20/0046 | |||
Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
BSZM6X35EG | 1.81 kN | 1.98 kN | 35 mm |
BSZM6X55EG | 4.62 kN | 6.61 kN | 55 mm |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.