nVent CADDY Speed Link SLK with Y-Hook
nVent CADDY Speed Link SLK with Y-Hook
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and two pre-assembled hook end fittings
- Fastens to the building structure and hooks to hanging services and tray
- Spring latch helps provide secure connection
- Convenient design allows one hook to be temporarily detached for maintenance or to add cables to the tray
- Single drop with double hook provides increased stability to the system
- Also available in a single-hook end fitting configuration
Specifications
Wire Rope Diameter | 2 mm |
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel; Zinc Alloy; Polypropylene |
Complies With | SMACNA HVAC-DCS |
Thickness (T) | 1/2" |
Width (W) | 3/4" |
Height (H) | 2.15" |
Thickness (T) | 12.5 mm |
Width (W) | 19 mm |
Height (H) | 55 mm |
Angle (a) | 90 ° max |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.