nVent CADDY Speed Link SLDM with Hook
nVent CADDY Speed Link SLDM with Hook
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Ideal for supporting lighting, ductwork and other installation projects
- Sleek, low-profile locking device reduces visual impact
- Keyless locking device is adjustable even after installation
Specifications
Wire Rope Diameter | 1.5 mm |
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel |
Length (L) | 0.28" |
Width (W) | 0.36" |
Height (H) | 0.96" |
Rod Size (RS) | 6 |
Rod Size (RS) | M6 |
Length (L) | 7 mm |
Width (W) | 9.2 mm |
Height (H) | 24.5 mm |
Brochure
Catalog
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.