To help ensure the availability and operation of safety systems after an earthquake event, many building and industry codes now include requirements for the design and installation of seismic sway bracing for non-structural components, such as fire sprinkler, mechanical, electrical and plumbing systems. The innovative line of nVent CADDY Bracing Systems was developed to help keep fire sprinkler systems intact after a seismic event and to minimize water damage resulting from leaks or ruptures.
nVent CADDY Bracing Systems provide contractors with high-quality, engineered solutions, which include rigid bracing, cable bracing and rod stiffeners.
Features
- Quick and easy installation
- Lower total installed cost
- Meets requirements of NFPA® 13
- cULus® Listed
- FM® Approved
- OSHPD® Pre-Approved
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Products | 36 results (92 items)
Easy Universal Sway Brace
Easy slip-on seismic sway brace for single pipes.
Cone Point Shear Bolt
Cone point bolt with snap-off bolt headfor easy installation and inspection of seismic sway braces.
Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Pipe Rod Stiffener
Seismic protection device that secures pipe to stiffen threaded rod against seismic induced vertical uplift.
Cable Spool
Spool of pre-stretched color coated restraint cable for seismic bracing.
Branch Line Restraint Pipe Attachment
"Ideal for restraining 1"" (25 mm) through 2"" (50 mm) branch lines using threaded rods."
Bar Joist Attachment
Low profile (50.8 mm) seismic adaptors that connect seismic braces to bar joists or I-Beams with flanges 6.4 - 12.7 mm thick.
Strut Rod Stiffener
Secures strut channel to multiple sizes of threaded rod for stiffening.
Universal Sway Brace
Easy slip-on seismic sway brace for single pipes.
Steel Flange Adapter
Adapter used to fasten a seismic brace to a steel flange.