Skip to main content

Please Select Your Country/Language Preferences

New Product Center

NEW PRODUCT CENTER

Convenient location to find the latest new product launches

We continually strive to bring new solutions to our customers and it's core to who we are. It's part of our values, starting with Innovation and Adaptability. Not surprising for a company called nVent, right? That hunger for finding new, better solutions is fueled by our dedication to putting the Customer First in all that we do. It’s why we’re here. We will continue to bring new products that help connect and protect. In the new product center you'll find: 

  • Recent new product announcements from the nVent brands
  • Product information and details
  • Ability to contact sales for more information 

NEW PRODUCT ANNOUNCEMENTS

Explore the new XTVR, reloaded with High Power Retention (HPR) technology

The nVent RAYCHEM XTVR self-regulating heating cable is designed for freeze protection or process temperature maintenance of pipes and vessels requiring continuous operating temperatures (max 150°C/302°F) or high exposure (max 250°C/482°F).

nVent RAYCHEM Elexant 5010i, the successor of our nVent RAYCHEM NGC-20 controller

A single-circuit electronic heat trace controller with central monitoring capabilities for full visibility, data analytics and reduced field interventions in hazardous area.

nVent RAYCHEM 3XLE1-CR and 3XLE2-CR

Watt/ft cables are the latest in our nVent RAYCHEM XL-Trace Edge product family. These new cables include higher operating and exposure temperatures, longest circuit length in the industry and lower priced and lowest total installed cost.

Rack Safety Plus - Product image - front view - transparent background

Rack Safety Plus

Rack Safety Plus is a new modular safety and power distribution unit designed to protect and connect electronics enclosed within 19" cabinets. Designed in collaboration with test and measurement customers this 19” slide-in unit includes power entry, power distribution and safety features that are required for operating semi- and fully automated test systems. Key features of the Rack Safety Plus include configurable power outlets, input connectors, and safety functions such as an emergency power button.

NUHEAT-3D-H87393-PeelandStickMembraneCable-EN-2110.jpg image

Peel & Stick Membrane

nVent NUHEAT Peel & Stick Membrane install 40% faster than our standard Membrane with less mess!

STS HV Skin-Effect Tracing Wire

nVent RAYCHEM STS-HV cable, the latest addition to the nVent RAYCHEM STS Skin-effect Tracing System portfolio of longline heating solutions. This new 10 kV system delivers circuit length capabilities up to 50 km (31 miles) with operating temperatures up to 150°C (302°F) for the world’s longest heated pipeline installations.

RAYCHEM Pipeline Supervisor Hero

nVent RAYCHEM Pipeline Supervisor

The World’s Premier Temperature Critical Pipeline Monitoring Software

TracerLynx 2.png

RAYCHEM TracerLynx Software

nVent Integrates Advanced Work Packaging and Heat Mapping into 3D Electric Heat Tracing Design Software

nVent SCHROFF Onboard Varistar

Railway Certified Enclosure Designed to Protect Electronics Within Rolling Stock

nVent SCHROFF Titan (COTS) Rugged VPX Systems

nVent SCHROFF Titan Commercial-Off-The-Shelf Rugged VPX Systems With Enhanced Shock and Vibration Resistance

nVent RAYCHEM HTV Heating Cable

nVent Launches High Power Retention Technology with New nVent RAYCHEM HTV Heating Cable

Universal Free stand hoffman

nVent HOFFMAN Universal Free-Stand

nVent Hoffman Introduces New Universal Free-Stand Enclosure Portfolio

nVent-IMG-H86750-SectionImagesPPTImg15-EN-2105-New.jpg image

nVent RAYCHEM Pipeline Supervisor

nVent RAYCHEM introduces Pipeline Supervisor the world’s premier temperature critical pipeline monitoring software solution

Global IEC Portfolio.png image

nVent HOFFMAN Global IEC Portfolio

nVent Launches Comprehensive Global IEC Portfolio for Optimum Protection in Industrial Applications

nVent SCHROFF Support Arms

nVent SCHROFF Launches Support Arms with Superior Flexibility for Electronics Cabinets

 High Thermal Integrated CCA

nVent SCHROFF High Thermal Integrated Conduction Cooled Assembly

nVent SCHROFF launches a new High Thermal Integrated Conduction Cooled Assembly for the aerospace and defense industries.

nVent NUHEAT Signature Thermostat

nVent NUHEAT launches four new home automation system integrations for the Signature thermostat 

nVent ERICO Launches

See the recent product launches from nVent ERICO

nVent ERIFLEX Launches

See the recent product launches from nVent ERIFLEX

Fire Alarm Box2

nVent CADDY Launches

See the recent product launches from nVent CADDY

LET OUR INVENTIVE SOLUTIONS WORK FOR YOU