Skip to main content

Please Select Your Country/Language Preferences

PH5507.jpg image

SIT CLIM Insulated Pipe Clamp with Rubber Ends

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Thermal Conductivity 0.03 W/m-K @ 10 °C
Thermal Conductivity 0.21 Btu-in./h-ft2-°F @ 50 °F
Density 5
Compressive Strength 75 psi @ 73 °F lbf/in²
Density 80
Compressive Strength 520 kPa @ 23 °C kPa
Finish Electrogalvanized
Material Steel;Polyisocyanurate
Temperature −40 to 194 °F
Temperature −40 to 90 °C
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy