VME/VME64x Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type System Number of Slots 2 (1) 4 (1) 5 (1) 7 (2) 8 (2) 12 (4) 21 (3) View All View Less Apply Type 19" Rack Mount (11) Rugged 19" Rack Mount (1) Tower (2) Backplane Type 6 U VME64 (5) 6 U VME64 Extension (9) Data Transfer VME2eSST (14) VME64 (14) Power per Slot 30W (14) Input Voltage AC 100 – 240 (14) Airflow Direction Bottom to Top (2) Front to Left (3) Front to Rear (7) Left to Right (1) Right to Left (1) Rack Height 1U (1) 2U (1) 3U (1) 4U (2) 7U (3) 8U (2) 10U (4) View All View Less Apply Power Supply Type (1) ATX PSU (1) (1) Pluggable PSU (1) (2) Pluggable PSU (2) Open Frame (10) Power Supply Included No (2) Yes (12) Rear I/O No (4) Yes (10) Complies With ANSI/VITA 1.1-1997 (9) ANSI/VITA 1.1‐1994 (5) Filter1Filter applied: 1Category: VME/VME64xView All Filters (1) SubcategoriesVMEDetailsVME64xDetails