Filter by
Filter applied:
1
Clear filters
- Product Type
- Type
- Works With
- Input Voltage AC
- Input Voltage DC
- Number of Output Voltages
- Voltage 1
- Current 1
- Voltage 2
- Current 2
- Voltage 3
- Current 3
- Voltage 4
- Current 4
- Rack Height
- Rack Width
Filter applied: 1
Products | 7 results (9 items)

PSU 19" AC/DC for CompactPCI Serial
Pluggable 19" Power Supply, for CompactPCI Serial applications.

PSU 19" AC/DC for MicroTCA, Without Management
Pluggable 19" Power Supply for MicroTCA applications.

PSU 19" AC/DC for MicroTCA, With Management
Pluggable 19" Power Supply for MicroTCA applications.

PSU 19" AC/DC for VMEbus
Pluggable 19" Power Supply for VMEbus applications.

PSU 19" for CompactPCI, AC/DC, 3 U
Pluggable 19" Power Supply with P47 connector, for CompactPCI applications.

PSU 19" for CompactPCI, AC/DC, 6 U
Pluggable 19" Power Supply with P47 connector, for CompactPCI applications.

PSU 19" for CompactPCI, DC/DC, 3 U
Pluggable 19" Power Supply with P47 connector, for CompactPCI applications.