Double Wall Cabinets Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Fan (1) Outdoor Cabinet (8) Product Family Modular (3) Unibody (5) Rack Height 16U (2) 20U (2) 25U (1) 29U (3) View All View Less Apply Height 930mm (2) 1100mm (2) 1330mm (1) 1530mm (3) View All View Less Apply Width 700mm (6) 1300mm (2) View All View Less Apply Depth 500mm (5) 630mm (2) 730mm (1) View All View Less Apply Voltage AC 230V (1) Wall Type Double Walled (8) Door Type Double Door (2) Single Door (6) Access Front (8) Cooling Fan Ventilation (6) Natural Convection (2) EMC Shielding No (5) No (Retrofittable) (3) Complies With DIN EN 50178 (8) ETS 300119 (8) ETSI EN 300019-1-4 (3) IEC 60529 (8) IEC 60917-1 (8) IEC 60917-2 (8) IEC 61969-1 (8) IEC 61969-2 (8) IEC 61969-3 (3) RC2 (1) VDE 0160 (8) View All View Less Filter1Filter applied: 1Category: Double Wall CabinetsView All Filters (1) SubcategoriesModular Double DoorDetailsModular Single DoorDetailsUnibody Single DoorDetails