Conduction Cooling Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Product Type Coding/Keying Indicator (1) Conductor Block (10) PCB Retainer (39) Material Aluminum (49) Stainless Steel (1) Type High Thermal Sawtooth (3) Non-shafted (17) Shafted (13) Shafted, High Clamp Force (4) Works With Conduction Cooled Enclosures (11) Clamp Force 600lbf (7) 100 – 199lbf (3) 200 – 299lbf (10) 300 – 399lbf (19) 400 – 499lbf (4) 500 – 599lbf (4) 600 – 700lbf (1) View All View Less Clamp Force 272kgf (7) 45 – 90kgf (3) 91 – 136kgf (10) 136 – 181kgf (19) 181 – 226kgf (4) 227 – 272kgf (4) 272 – 318kgf (1) View All View Less Gap Width PCB + (0.20 - 0.23 in) (5) PCB + (0.24 - 0.27 in) (7) PCB + (0.28 - 0.31 in) (25) PCB + (0.32 - 0.35 in) (5) PCB + (0.39 - 0.43 in) (5) PCB + (0.51 - 0.55 in) (1) View All View Less Thread Size #2-56 (1) Gap Width PCB + (10.0 - 10.9 mm) (5) PCB + (13.0 - 13.9 mm) (1) PCB + (5.0 - 5.9 mm) (5) PCB + (6.0 - 6.9 mm) (7) PCB + (7.0 - 7.9 mm) (25) PCB + (8.0 - 8.9 mm) (5) View All View Less Thermal Performance Average (9) Best (9) Better (19) Good (10) Profile 0.210" x 0.285" (1) 0.220" x 0.225" (1) 0.225" x 0.225" (2) 0.225" x 0.230" (1) 0.225" x 0.270" (4) 0.230" x 0.288" (2) 0.240" x 0.180" (3) 0.250" x 0.197" (2) 0.250" x 0.260" (2) 0.250" x 0.270" (15) 0.250" x 0.293" (2) 0.260" x 0.270" (1) 0.300" x 0.250 (1) 0.365" x 0.375" (3) 0.375" x 0.375" (1) 0.375" x 0.385" (1) 0.500" x 0.460" (1) View All View Less Profile 12.70 x 11.68 mm (1) 5.33 x 7.24 mm (1) 5.59 x 5.72 mm (1) 5.72 x 5.72 mm (2) 5.72 x 5.84 mm (3) 5.72 x 6.86 mm (4) 5.84 x 7.32 mm (2) 5.87 x 5.84 mm (1) 6.10 x 4.57 mm (3) 6.35 x 5.00 mm (2) 6.35 x 6.26 mm (15) 6.35 x 6.60 mm (2) 6.35 x 7.44 mm (2) 6.60 x 6.86 mm (1) 7.60 x 6.35 mm (1) 9.27 x 9.65 mm (3) 9.53 x 9.53 mm (1) 9.53 x 9.78 mm (1) View All View Less Filter1Filter applied: 1Category: Conduction CoolingView All Filters (1) SubcategoriesRugged Card & Wedge LoksDetailsConduction Cooled Assemblies & ModulesDetailsConduction Cooled KeysDetails