Racks and Enclosures for Test Equipment in Big Science
In high-end test applications such as Big Science and real-time motion control, there is a particular focus on features such as synchronization, rear I/O, high availability, redundancy, and remote management. Researchers and scientists rely on MicroTCA.4, an open standard system specification defined by the PICMG consortium which focuses on the needs of experimental physics experiments and facilities. Additionally, electronics cabinets with air/water heat exchangers for cooling functions are being increasingly deployed to manager constant temperature environments for sophisticated electronic systems.
nVent SCHROFF offers a wide range of standard product solutions with the flexibility to tailor solutions for the specific demands of each experiment.
We partner with you to collaborate on solutions for your technology requirements for protecting systems and components of high-end experiments.
Check out our off-the-shelf components
Product Highlight

AIR/WATER HEAT EXCHANGER WITH 5 OR 10 KW COOLING PERFORMANCE
For applications requiring a fully enclosed cabinet, nVent SCHROFF offers a cost-effective cooling solution with the new LHX 5 kW and 10 kW air/water heat exchanger including a control unit. The complex test and measurement industry processes require precise temperatures to function within operational parameters. The LHX+ offers temperature control precision of +/- 0.1 °C peak-to-peak, ensuring reliable performance for these operations.