Filter by
Clear filters
-
Markets
-
Applications
-
Hazardous Area
-
Max Exposure Temperature
-
Max Exposure Temperature
Filter applied:
Subcategories
BTV Self-Regulating Heating Cable

QTVR Self-Regulating Heating Cable

XTV Self-Regulating Heating Cable

XL-Trace Edge Self-Regulating Heating Cable

WinterGard Wet Self-Regulating Heating Cable

IceStop Self-Regulating Heating Cable

HWAT Self-Regulating Heating Cable

ETL Self-Regulating Heating Cable

ElectroMelt Self-Regulating Heating Cable

KTV Self-Regulating Heating Cable

HTV Self-Regulating Heating Cable

WinterGard Self-Regulating Heating Cable
KHP Self-Regulating Heating Cable
PFP Self-Regulating Heating Cable
Products | 14 results (76 items)

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.

XTV Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.

XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or approved heat shrink components.

WinterGard Wet Self-Regulating Heating Cable
For pipe freeze protection or roof and gutter de-icing, with heat shrinkable components.

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.

ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.

ElectroMelt Self-Regulating Heating Cable
For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.

KTV Self-Regulating Heating Cable
For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas.