Skip to main content

Please Select Your Country/Language Preferences

Mission Critical Solutions

Carbon Capture

nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operations. 

Download Infographic

Carbon Capture, Utilisation & Storage (CCUS) is essential in the energy transition as it plays a critical role in CO2 removal from the atmosphere. CCS technologies aim to store the CO2 underground, and CCU technologies aim to utilize CO2 as feedstock in other industrial processes such as enhanced oil recovery, or e-fuels production.

Capture: CO2 can be captured from fuel gas (pre-combustion) or flue gas (post-combustion) in many industrial sectors (such as oil & gas, LNG, biofuels, steel, cement), or even by direct air carbon capture (DAC) in the atmosphere. A common capture technique is CO2 absorption, which is similar to the H2S scrubber in refineries, and consists of following equipment:

  • Pre-scrubber to cool down the flue gas and remove particles
  • Absorber (or scrubber) to bond CO2 to a chemical amine (at 30-50°C/ 85-120°F)
  • Desorber (or stripper) to release the CO2 from the amine (at 110-130°C/230-260°F)
  • Reboiler: 3-4 bar steam required to heat up the desorber

Utilization: CO2 can be injected in existing oil wells for enhanced oil recovery (EOR), converted with green hydrogen to e-methanol transport fuel, or utilized as feedstock in other industrial processes.

Storage: First, CO2 is dried in a dehydration unit to eliminate acid corrosion in pipes. Then it’s pressurized to 72bar/1050psi, and injected underground below the critical depth where the temperature exceeds 32°C/90°F. In these conditions the CO2 is a supercritical fluid and storage volume is drastically reduced.

Carbon Capture Applications

 

 

Learn more about how nVent RAYCHEM supports the global energy transition in this video on our Carbon Capture capabilities. 


 

Play

Our Solutions

Many CCUS technologies and installations are emerging and require nVent RAYCHEM mission critical solutions for energy efficient, safe and reliable operation.

pipe-freeze-protection.png image

Pipe Freeze Protection

Freeze protection of water lines, instruments and other equipment.

RAYCHEM-2D-H85197-nVentProcessTemp-EN-2109.png image

Process Temperature Maintenance

Preheating and process temperature maintenance of chemicals, alkaline, compressor lube oil, etc.

Chemical Capture

Chemical Leak Detection

nVent RAYCHEM TraceTek solutions detect liquid leaks, whether they’re water, fuel or aqueous chemicals.

Explore Other Energy Transition Industries

Contact Us Today

Unsure where to start? For all your design, product and service needs, reach out to our energy transition experts today.