Skip to main content

Please Select Your Country/Language Preferences

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Typical Application Current Rating 400 – 4500 A
Dielectric Strength, UL 1000; 1500
Material Glass Fibre Reinforced Polyamide
Flammability Rating UL® 94V-0
Working Temperature −40 to 130 °C
Working Temperature −40 to 266 °F
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy