Skip to main content

Please Select Your Country/Language Preferences

PH20023.jpg image

Ground Rod Clamp, U-Bolt, Tinned, One Conductor

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Bronze;Stainless Steel 304 (EN 1.4301)
Finish Tinned
Data Copied
Conductor Orientation (Parallel or Perpendicular)
GC064 Conductor Size (Stranded)
Nominal Ground Rod Diameter 16mm² 25mm² 35mm² 50mm² 70mm²
5/8" copper-bonded ground rod Par. Par. Par. Perp. Perp.
5/8" galvanized/stainless steel ground rod Par. Par. - Perp. Perp.
3/4" copper-bonded ground rod Par. - - Perp. Perp.
3/4" galvanized/stainless steel ground rod - - - Perp. -
GC065 Conductor Size (Stranded)
Nominal Ground Rod Diameter 16mm² 25mm²-70mm² 95mm² 120mm²
5/8" copper-bonded ground rod Par. Both Both Par.
5/8" galvanized/stainless steel ground rod Par. Both Both Par.
3/4" copper-bonded ground rod Par. Both Both -
3/4" galvanized/stainless steel ground rod Par. Both - -

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy