We Connect and Protect

nVent RAYCHEM HTV Heat Tracing Cable Secures Independent UL Verified Mark
Underwriters’ Laboratories (UL) recently verified the performance of the nVent RAYCHEM HTV self-regulating heating cable to retain 100% power output following 18 months of intensive, continuous testing at the product’s maximum operating temperature of 205°C (400°F).
This announcement marks the first time the international certification agency UL has verified a heat tracing product’s performance over such an extended period.

nVent RAYCHEM SBS Pre-built Frost Protection Panels
The updated Elexant 450c controller is a standard component of the new nVent RAYCHEM SBS Pre-built Frost Protection panel line-up. This leading range of standard pre-fabricated and fully customizable panels is designed to provide everything building managers need to help protect properties from frost damage, all in one easy-to-install package.

Meet nVent RAYCHEM TracerLynx
TracerLynx compresses project design schedules by combining every element needed to design a full heat management system, including client information, design data and deliverables where the entire project can be seamlessly managed across multiple concurrent users throughout the world.
nVent Adds Remote Alarm Capabilities to Its Family of nVent RAYCHEM Thermostats
nVent RAYCHEM ETS-05 heat tracing thermostat is available with alarm relay connectivity. This latest addition to the successful nVent RAYCHEM ETS-05 controller family offers a cost-effective local heat tracing control solution with enhanced central monitoring that addresses the growing demand for equipment connectivity in industrial facilities.
nVent RAYCHEM Virtual Worlds
Discover nVent RAYCHEM solutions within industrial sites and commercial and residential buildings. Our virtual worlds offer a comprehensive overview of nVent RAYCHEM applications and explain how these systems work.

Featured RAYCHEM News
May24
nVent to Celebrate the 50th Anniversary of nVent RAYCHEM Self-Regulating Heat Tracing TechnologyLONDON–May 24, 2022– nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, is celebrating the 50th anniversary of its self-regulating heating technology this year under its globally recognized, market-leading nVent RAYCHEM brand. In 1972, the heat tracing division of the Raychem Corporation (now a part of nVent) patented and produced the world’...