Skip to main content

Please Select Your Country/Language Preferences

Power Surge Protection

Select Filters Close
Filter by
Clear filters
  • Applications
Filter

Subcategories

DIN Rail Surge Protection

DIN Rail Surge Protection

Non-DIN Rail Surge Protection

Non-DIN Rail Surge Protection

Products | 46 results (101 items)

TSG-SRF Replacement Secondary Module

TSG-SRF Replacement Secondary Module

DT2 DIN Rail Surge Protection Class II, 1+0 Mode

DT2 DIN Rail Surge Protection Class II, 1+0 Mode

DT2 DIN Rail Surge Protection Class II, 1+0 Mode.
Surge Reduction Filter N-Series, Single Phase

Surge Reduction Filter N-Series, Single Phase

High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Transient Surge Filter

Transient Surge Filter

The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode.
Compact TDX Panel Protector, 50 kA

Compact TDX Panel Protector, 50 kA

Compact panel surge protector, 50 kA.
PVT1 Photovoltaic Surge Protection Class I+II

PVT1 Photovoltaic Surge Protection Class I+II

Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode

DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
Spark Gap Diverter, Type 1

Spark Gap Diverter, Type 1

Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.
Surge Reduction Filter N-Series, Three Phase

Surge Reduction Filter N-Series, Three Phase

Surge Reduction Filter N-Series, Three Phase.