Insulated Rail Signal Bondstrand
Insulated Rail Signal Bondstrand
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Highly flexible and resistant to vibration fatigue
- Allows mechanical or compressed types of connections as well as nVent ERICO Cadweld welded connections
- Insulation manufactured from 600 volt-rated PVC
- "Two insulation thicknesses available: 4/64"" (0.063"", 1.6 mm) and 6/64"" (0.094"", 2.4 mm)"
- Meets or exceeds recommendations and design criteria described in AREMA® Manual Parts 8.1.20, 8.1.25, 8.1.30, 8.1.32 and 10.3.12
Specifications
Number of Wires | 133 |
Conductor Type | AREMA® S-8 |
Finish | Bare |
Color | Black |
Material | Copper Magnesium;Polyvinylchloride |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium and vinyl chloride, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.