Rain Hoods, MSST


Rain Hoods, MSST
A stainless steel rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
Details
Benefits
Resources
Features
- Description: To be fitted as extra protection on stainless steel enclosures. The roof is slightly sloped and has a dripstrip.
- Material: 1.5 mm stainless steel AISI 304 / AISI 316L.
- Finish: 400 pre-grained stainless steel.
- The rain hood protects installed components from water as it removes the risk of accumulated water on top of the gasket, dripping into the enclosure when the door is opened
- Rain hoods are compatible with standalone and bayed enclosures
Specifications
Thickness | 0.06in |
Thickness | 1.5mm |
Finish | Brushed |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.