nVent LENTON Speed Sleeve Transition Adaptor


nVent LENTON Speed Sleeve Transition Adaptor
nVent LENTON Speed Sleeve Transition Adaptors allow the nVent LENTON Speed Sleeve to be used as a transition splice. The transition adaptors are simply placed inside the sleeve underneath the straps of the smaller bar end.
Details
Resources
Features
- Bars can be individually secured
- Fast, one-man installation
- Requires only a lightweight ratchet wrench to install
- Can be used to splice two smaller bars
Specifications
Finish | Plain |
Material | Steel |
LENTON SPEED SLEEVE Transition Adaptors | |||||
Rebar Size, Metric | Rebar Size, US | Rebar Size, Canada | Sleeve | Adaptor | Adaptors Required |
25 to 22 mm | #8 to #7 | - | RBW2688 | RBW3997 | 1 |
28 to 25 mm | #9 to #8 | - | RBW2689 | RBW3998 | 1 |
32 to 28 mm | #10 to #9 | - | RBW26810 | RBW3999 | 1 |
36 to 32 mm | #11 to #10 | 35M to 30M | RBW26811 | RBW39910 | 1 |
43 to 36 mm | #14 to #11 | 45M to 35M | RBW26814 | RBW39911 | 2 |
57 to 43 mm | #18 to #14 | 55M to 45M | RBW26818 | RBW39914 | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.