Filter applied:
Products | 10 results (55 items)

GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.

RHS Series Heating Pad, Hi-Temp, Hazardous Area
A range of high temperature tank heating pads for freeze protection and process temperature maintenance applications. Suitable for hazardous areas.

EM2-CM-MAT Constant Wattage Heating Mat
For prevention of ice and snow build up on ramps and other accessways, pre-terminated heating cable mats.

Contact Rail Heater
A range of power limiting cables for contact (third) rail heating.

XL-Trace Contractor Pack, Low Smoke Zero Halogen Self-Regulating Cable Kit
XL-Trace LSZH fixed length contractor pack provides frost protection for pipes and ensures flow maintenance in grease waste line applications.

RIM-Draintrace Kit
An all in one, snap-fit roof ice melt unit for roof drains on flat or low pitch roofs.

RHS Series Heating Pad, Low-Temp, Hazardous Area
A range of low temperature tank heating pads for freeze protection and process temperature maintenance applications. Suitable for hazardous areas.

RHS Series Heating Pad, Installation Kit

XL-Trace Pre-Terminated, Low Smoke Zero Halogen Self-Regulating Cable Kit
10XL2-ZH self-regulating heating cable with a pre-installed low smoke zero halogen (LSZH) cold lead cable of 4m for frost protection of pipes and flow maintenance in grease waste line applications.