Skip to main content

Please Select Your Country/Language Preferences

EM2-CM-MAT Constant Wattage Heating Mat

nVent RAYCHEM EM2-CM-MAT are constant output heating mats for fast and effective ramp and access way heating, to prevent snow and ice formation. Pre-defined power and pre-terminated, available in varying fixed lengths.

Read more Download Specifications
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.28 in
Conductor Quantity 2
Cold Lead Length 4 m
Min Installation Temperature 5 °C
Outer Diameter 7 mm
Cold Lead Length 13 ft
Min Installation Temperature 41 °F
Max Continuous Exposure Temperature, Power Off 65 °C
Max Continuous Exposure Temperature, Power Off 150 °F
Supply Voltage 220 – 240 V
Nominal Power Output @ 230V 300 W/m²
Color Blue
Heating Cable Technology Constant Wattage
Outer Jacket Material PVC
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing