Skip to main content

Please Select Your Country/Language Preferences

Mission Critical Solutions

Hydrogen

nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operations. 

Download Infographic

Hydrogen (H2) is essential in the energy transition toward attaining a carbon-neutral world. H2 has been used for decades in traditional sectors such as refineries (for hydrotreatment), petrochemicals, and fertilizers (ammonia). H2 generation is typically done through steam methane reforming (SMR) from natural gas (=grey H2), where large volumes of CO2 are vented. Regulations get stricter to capture the CO2 emissions with CCS technologies (=blue H2). And new technologies, based on a water electrolysis process driven by renewable electricity, are emerging fast. This way, H2 is generated with zero CO2 emissions (= green H2) and can be used as a clean energy carrier or as building block for clean transport fuels.

  • Green H2 generation: various electrolysis technologies exist, based on liquid alkaline (AEL), proton exchange membranes (PEM) or solid oxide (SOE). Each technology has its challenges and benefits.
  • Green H2 transport & storage: various transport options are in use and in different phase of maturity: Liquid H2 at -253°C, Compressed gaseous H2 (pipelines, ~80bar), converted to ammonia (NH3) for easier handling (at 20 bar, or at -33°C), converted into a liquid organic hydrogen carrier (mainly oil derivates, such as toluene or methanol / liquid at 1bar).
  • Green H2 conversion: typical processes include Haber-Bosch process to convert H2 with nitrogen into green Ammonia, and Fischer-Tropsch process to convert H2 with CO into liquid e-fuels. Both processes are complex and require temperature maintenance applications.

Hydrogen Applications

 

 

 

Learn more about how nVent RAYCHEM supports the global energy transition in this video on our Hydrogen capabilities. 


 

Play

Our Solutions

Many new hydrogen applications and installations are emerging and require nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operation

pipe-freeze-protection.png image

Pipe Freeze Protection

Freeze protection of water lines, instruments and other equipment.

RAYCHEM-2D-H85197-nVentProcessTemp-EN-2109.png image

Process Temperature Maintenance

Preheating and process temperature maintenance of chemicals, alkaline, compressor lube oil, etc.

Chemical Capture

Leak Detection

nVent RAYCHEM TraceTek solutions detect liquid leaks, whether they’re water, fuel or aqueous chemicals.

Frost Heave Prevention

Frost Heave Protection

Frost heave protection of liquid natural gas tanks.

Chemical Capture

Tank Insulation

Reduce the amount of heat lost or gained, keeping stored liquids at a constant temperature while minimizing energy usage.

Explore Other Energy Transition Industries

Contact Us Today

Unsure where to start? For all your design, product and service needs, reach out to our energy transition experts today.