Skip to main content

Please Select Your Country/Language Preferences

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Capacitance 1.5 pF
Insulation Resistance 10
Max Discharge Current (Imax), Per Mode 20 kA 8/20 μs
Impulse Life 400 @ 500 A 10/1000 μs
Frequency 0 - 3 GHz
Enclosure Rating IP 20;NEMA®-1
Enclosure Material Metal
Temperature -40 to 194 °F
Temperature -40 to 90 °C
Data Copied
Metric   |   Imperial

Diagrams

Resources
3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy