Products | 10 results (65 items)

TT1000 Water Sensing Cable, Modular
A range of fixed length modular water sensing leak detection cables, with plastic connectors.
- Advanced technology: rugged conductive p...
- Simple and fast to install: small, lightweight and flexible
- Easy to design, fast drying, and reuseable
- Distributed leak detection and location ...

TTSIM-1A Sensor Interface Module
A cost effective Sensor Interface Module, where the indication of leak detection is by LED locally, and by relay contact...
- Easy to install (DIN rail mounted), simp...
- Enclosures available for stand-alone ind...
- LEDs indicate power, leak, cable trouble...
- Volt-free contacts for alarm signaling

TTDM-128 Alarm Panel
A full featured alarm and system control panel that can also serve as a master for a network of remote leak detection mo...
- Easy to set up and operate
- Extensive networking and digital communi...
- Event history accessible from the front ...
- Non-volatile memory for event history, s...

TTSIM-2 Sensor Interface Module
A Sensor Interface Module with LCD display, where the indication of leak detection is by LEDs and 3-digit leak location ...
- Easy to install (DIN rail mounted), simp...
- Enclosures available for stand-alone ind...
- Leak location display on LCD
- LEDs indicate power, leak, cable trouble...

Fast Fuel Sensor Probe with Leader Cable and Metal Connector
A range of fast acting probes that rapidly responds to the presence of liquid hydrocarbon fuels.
- Fast response to small amount of fuel, r...
- Simple and fast to install, suitable for...
- Easy to design, compatible with all nVen...

TT5000 Fuel Sensing Cable, Modular
A range of fixed length modular liquid hydrocarbon fuel sensing leak detection cables, with metal connectors.
- Advanced technology: radiation crosslink...
- Simple and fast to install: small, lightweight and flexible
- Easy to design
- Distributed leak detection and location ...

TT1100-OHP Water Sensing Cable for Suspended Piping, Modular
A range of fixed length water sensing cables intended for use on the bottom side of suspended or rack mounted pipe, with...
- Advanced technology: synthetic fiber bra...
- Simple and fast to install: strap direct...
- Easy to design: rapid drying, so that on...
- Distributed leak detection and location ...

TTSIM-1 Sensor Interface Module
A Sensor Interface Module, where the indication of leak detection is by LED locally, and by digital communication remote...
- Easy to install (DIN rail mounted), simp...
- Enclosures available for stand-alone ind...
- LEDs indicate power, status and communication
- Simple twisted pair serial RS-485 commun...

TT-TS12 Alarm Panel
A touch screen alarm and system control panel that provides a graphic user interface to manage and display information f...
- Easy to install, simple to set up and operate
- Graphic display of leak location: 12" fu...
- Flexible interface options: audible alar...
- Onboard memory for up to 5000 events, si...

Flat Water Sensing Probe
A flat sensor probe for water leak detection.
- Simple and fast to install: intended to ...
- High visibility: bright orange color
- Widely spaced electrodes help prevent fa...