Racks and enclosures to protect your test equipment
Choosing the optimal hardware platform for your test system design can be a daunting task. At nVent, we understand this challenge well. For decades nVent SCHROFF has developed high-quality racks and enclosures for OEMs and end-users to protect the sensitive electronics that make up high-end test systems.
Whatever physical challenges your test system is faced with, be it reduced footprint, increased heat dissipation, or environments with shock & vibration, our technical experts are ready to collaborate to deliver the best solution for your application.
We are committed to supporting engineers, scientists, and researchers in developing innovative test systems that accelerate innovations such as 5G, autonomous driving, the Internet of Things, and network security.
SOLUTIONS FOR A WIDE RANGE OF APPLICATIONS
Explore the interactive hotspots below to see application-specific products, resources, and more.

Industrial
- Functional tests along the production line
- Quality assurance tests

Telecommunication
- Lab and Manufacturing test
- Field Network measurements
- LTE & 5G test

Automotive
- Autonomous driving simulation
- Wireless connectivity tests
- Driver assistance systems tests

Medical
- Tests for controlling hardware, sensors, and software
- Recording, analyzing application data

Defense & Aerospace
- Test for radar, avionics, navigation, satellite communications

Physics
- Test equipment in big science labs
- Particle accelerator physics
- Astro particle physics

Battery Test Systems
With the increasing demand for electric vehicles, there is an ever-growing need for fully automated equipment to test the high-performance, high-voltage batteries, powertrains and chargers that power them.

Quantum Computing
By using open hardware platforms and modular building blocks, your quantum computing infrastructure will start with a framework that’s proven and scalable.
Highly flexible and cost-effective enclosure solutions
Our racks and enclosures can accommodate small devices such as ATX boards or Computer-on-Modules, typically used to test dedicated signals or connections such as WiFi and Bluetooth. Beyond that, we offer modular hardware that can accommodate AXIe, PXIe, cPCIe boards, which are often used in test equipment for functional testing of complex products in manufacturing or other applications.
nVent SCHROFF offers project management, development, prototype, testing, certification, pre-production, and series production under one roof.
New Products
Air/Water Heat Exchanger with 5 or 10 kW Cooling Performance
For applications requiring a fully enclosed cabinet, nVent SCHROFF offers a cost-effective cooling solution with the new LHX 5 kW and 10 kW air/water heat exchanger including a control unit.

PXIe Embedded Controller
nVent improved the performance of its compact PXIe Embedded Controller for use in PXI Express test and measurement applications.

PXI Express Systems Expansion
nVent expands its product portfolio with an 18-slot SCHROFF PXI Express. The use of standard modules guarantees a high degree of flexibility and enables an economical adaptation of the system solution to the customer's requirements.
Computer on Module Nano System
COM Nano System is a powerful computer that measures 140 mm × 115 mm × 45 mm and works with all common PC interfaces.
Why nVent SCHROFF?
Integration and Customization
In addition to our various enclosure series, we also offer pre-assembled and customized solutions, including cut-outs, labels and electronic integrations. For further services, such as backplane design, thermal simulation and EMC or shock and vibration tests, our experts are happy to assist you.
Case Studies
From humble to harsh environments, we safeguard vital electrical measuring instruments and electronic test equipment with racks and enclosures, thermal management and accessories to help keep operations up and running smoothly. See how we connect and protect your electrical and electronic test equipment.