CABS Module Kit with Neutral
CABS Module Kit with Neutral
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Modules provide flexibility to select distance between phases and supports
- Installs quickly and easily
- Halogen free insulators
- RoHS compliant
Specifications
Typical Application Current Rating | 400 – 4500 A |
Max Working Voltage, IEC (Ui) | 1000; 1500 |
Finish | Electrogalvanized |
Material | Steel; Glass Fibre Reinforced Polyamide |
Complies With | IEC® 60439.1; IEC® 61439.1; IEC® 60695-2-11 (Glow Wire Test 960 °C) |
Flammability Rating | UL® 94V-0 |
Working Temperature | −40 to 130 °C |
Working Temperature | −40 to 266 °F |
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
CE, ERIFLEX CABS
English
EN 61439-1
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.