FGBS Fiberglass Braided Sleeve
FGBS Fiberglass Braided Sleeve
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fiberglass impregnated with high temperature silicone varnish
- Resistant to high temperature
- Thermal insulation and mechanical protection
- Halogen free
Specifications
Material | Fiberglass |
Flammability Rating | UL® 1441 VW-1 |
Working Temperature | -70 to 300 °C |
Working Temperature | -94 to 572 °F |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.