Rail Crown Socket
Rail Crown Socket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Cast bronze mechanical electrical connection to rail
- Crown socket is tin plated to improve rail interface electrical properties
- Primarily for traction power negative return current
- Secured to the rail with a threaded tapered pin
- Attaches to cable simply and permanently using the nVent ERICO Cadweld connection process
- Suitable for cables up to and including 500 kcmil/240 mm²
- Available for field-made applications or as part of a factory-made assembly
- No special tools required
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.