Products | 139 results (392 items)
SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.
Transient Discriminating Surge Diverter, 100 kA Single Mode
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Surge Diverter, 100 kA, Three Phase
100kA 8/20 us maximum surge rating per phase provides protection suitable for smaller, more compact main distribution panels and an extended operational life.
Service Entrance Suppressor, 200 kA
Modular TDX Panel Protector, 400 kA
Surge Diverter, 150 kA Single Mode
Service Entrance Suppressor, 200 kA with Metal Enclosure
EMI/RFI Transient Absorption Filter
The nVent ERICO Transient Absorption Filter is designed to enhance the performance of any of our Shunt connected Surge Protective Devices.