We Connect and Protect

nVent RAYCHEM Elexant 510c
nVent RAYCHEM Elexant 510c is a modern thermostat that provides high comfort for hot water maintenance system. Available standard in a unique black design, it provides flexible temperature control and can operate as a standard WIFI thermostat or be integrated in a group of thermostats. It is also fully controlled by the nVent Smart app and a Modbus RS485 port for remote monitoring connectivity, configuration, and ease of integration in a Building Management System (BMS).

nVent RAYCHEM hazardous area heat-trace panels, now also for Arctic regions (-55°C)
In 2021 we launched a new range of nVent RAYCHEM hazardous area panels for the IEC market. Now we introduce a patented panel heater solution that allows for operation in Arctic regions down to -55°C.
Designed, manufactured and certified at nVent’s panel manufacturing facility in Europe, this product seamlessly integrates with the existing nVent RAYCHEM Elexant network to provide a flexible, in-field heat-tracing control and monitoring solution.
Available in standard configurations or as an engineered solution, the new panels also help to optimize client operations, reducing total installed costs and project lead times.
nVent RAYCHEM Virtual Worlds
Discover nVent RAYCHEM solutions within industrial sites and commercial and residential buildings. Our virtual worlds offer a comprehensive overview of nVent RAYCHEM applications and explain how these systems work.

Featured RAYCHEM News
May24
nVent to Celebrate the 50th Anniversary of nVent RAYCHEM Self-Regulating Heat Tracing TechnologyLONDON–May 24, 2022– nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, is celebrating the 50th anniversary of its self-regulating heating technology this year under its globally recognized, market-leading nVent RAYCHEM brand. In 1972, the heat tracing division of the Raychem Corporation (now a part of nVent) patented and produced the world’...