The nVent CADDY line of innovative rigid bracing products was designed to provide superior performance and meet the highest seismic load requirements. The products have been designed with the end user in mind and provide contractors with labor-saving features to promote quick and easy installation. The system of products supports lateral and longitudinal bracing and offers a wide range of structural and pipe attachments.
Features
- Patent-pending lateral braces eliminate need for multiple trips up and down ladders
- Adjustable design can be used with different brace pipe sizes, providing flexibility on the jobsite and reducing contractor inventory
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- One wrench size fits all required hardware, eliminating the need to change tools
- cULus® Listed
- FM® Approved
- OSHPD® Pre-Approved (OPM-0062-13) to the 2013 California Building Code
Filter applied:
Products | 22 results (61 items)

Cone Point Shear Bolt
Cone point bolt with snap-off bolt headfor easy installation and inspection of seismic sway braces.

Bar Joist Attachment
Low profile (50.8 mm) seismic adaptors that connect seismic braces to bar joists or I-Beams with flanges 6.4 - 12.7 mm thick.

Easy Universal Sway Brace
Easy slip-on seismic sway brace for single pipes.

Universal Sway Brace
Easy slip-on seismic sway brace for single pipes.

Steel Flange Adapter
Adapter used to fasten a seismic brace to a steel flange.

Standard Universal Sway Brace
Seismic sway brace used for both lateral and longitudinal braing of single pipes.

Steel Flange Adapter Assembly
Preassembled adapter used to fasten a seismic brace to a steel flange.

Rivet Head Shear Bolt
Replacement rivet head shear bolt for Strut bracket hinge bracket assembly, Trapeze sway brace for strut, and Universal structural bracket for strut.

Shear Nut
Replacement shear nut for most nVent CADDY sway braces and structural attachments.

Quick Grip Jr. Lateral Sway Brace
Seismic lateral restraint for single pipe that eliminates trips between structure and service pipe during installation.