nVent CADDY Pyramid Tool-Free Pipe Support Kit

Tool-Free Pipe Clamp | ||||
Part Number | Outer Diameter OD | A | B | C |
PTF1C | 12.7 – 22.4 mm | 9.5 mm | 40.6 mm | 19.1 mm |
PTF2C | 21.3 – 60.3 mm | 9.5 mm | 81.3 mm | 19.1 mm |
Part Number | Number of Clamps Included | Maximum Clamp Capacity | ||
PTF1C | PTF2C | PTF1C | PTF2C | |
PTF6 | 1 | 1 | 3 | 1 |
PTF10 | - | 2 | 5 | 2 |
PTF16 | - | 2 | 7 | 3 |