Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Pyramid Rooftop Systems

Select Filters Close
Filter by
Clear filters
  • Applications
Filter

Subcategories

nVent CADDY Pyramid ST Fixed Strut Support

nVent CADDY Pyramid ST Strut-Based Supports

nVent CADDY Pyramid H-Frame

nVent CADDY Pyramid H-Frame

nVent CADDY Pyramid Equipment Supports

nVent CADDY Pyramid Equipment Supports

nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Tool-Free Pipe Support Kit

nVent CADDY Pyramid Tool-Free Supports

Products | 13 results (21 items)

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base

Includes all post bases, hardware and framing needed for an out of the box solution to construct a 39.4" (1 m) equipment support.
nVent CADDY Pyramid H-Frame Post Base

nVent CADDY Pyramid H-Frame Post Base

Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.
nVent CADDY Pyramid Tool-Free Pipe Support Kit

nVent CADDY Pyramid Tool-Free Pipe Support Kit

Provides a fixed height support 4” (102 mm) off the roof surface for outside pipe diameters between 0.50” - 2.38” (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16” (140 mm, 254 mm, or 406 mm) lengths.
nVent CADDY Pyramid ST Fixed Strut Support

nVent CADDY Pyramid ST Fixed Strut Support

Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
nVent CADDY Pyramid H-Frame Kit

nVent CADDY Pyramid H-Frame Kit

Includes two post bases with pre-installed strut nuts and an additional hardware kit to construct an H-Frame by adding appropriate lengths of strut.
nVent CADDY Pyramid Equipment Support Kit, 6 Post Base

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base

Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.
nVent CADDY Pyramid Tool-Free Pipe Clamp

nVent CADDY Pyramid Tool-Free Pipe Clamp

Two sizes of clamps allow for outside pipe diameters between 0.50” - 2.38” (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base.
nVent CADDY Pyramid Equipment Support Frame Extension Kit

nVent CADDY Pyramid Equipment Support Frame Extension Kit

Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.
nVent CADDY Pyramid ST Adjustable Strut Support

nVent CADDY Pyramid ST Adjustable Strut Support

Allows elevation changes of up to 18" (457 mm) off the roof surface with 10" or 16" (254 mm or 406 mm) of usable strut length.
nVent CADDY Pyramid ST Bridge Assembly

nVent CADDY Pyramid ST Bridge Assembly

Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.