Skip to main content

Please Select Your Country/Language Preferences

PH34809.jpg image

S13 Metric Parallel Bolt Coupler, Coated

Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Designed to Meet AASHTO; ABNT NBR 8548:1984; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); ACI 349; ACI 359; AS3600; BS EN 1992-1-1; BS EN 1992-2; CAN/CSA - N287.2/.3/.4; DIN EN 1992-1-1; Eurocode 2; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); ISO 15835; NEN EN 1992-1-1; NF A 35-020-1; NF EN 1992-1-1; ÖNORM EN 1992-1-1; Sellafield Ltd. Std. ES_0_3110; US Army Corps of Engineers; CAN/CSA - A23.3
Bolt-to-Coupler Capacity
Part Number Grade 4.8 Grade 5.8 Grade 8.8 Grade 10.9 Grade 12.9
EL12S13NMG 62.7 kN 78.3 kN 109.8 kN 109.8 kN 109.8 kN

Diagrams

Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy