A12 Standard Coupler for Cryogenic Applications
A12 Standard Coupler for Cryogenic Applications
The nVent LENTON brand of cryogenic reinforcement splicing systems should be specified whenever cryogenic-grade reinforcing bar is used, or during normal operating or emergency conditions where the temperature falls below -20 °C (-4 °F). By combining the nVent LENTON taper-threaded couplers with state-of-the-art materials, we have developed one of the slimmest couplers on the market, while still maintaining top performance. Typical construction projects include LNG and LPG storage tanks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Video
Related Products
Features
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
- Improved performance and reliability at cryogenic temperatures (-168 °C / -270 °F)
Specifications
Finish | Plain |
Material | Stainless Steel 431 (EN 1.4057) |
Designed to Meet | ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);AS3600;BS EN 1992-1-1;DIN EN 1992-1-1;EN 14620-3;Eurocode 2;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);ISO 15835;NEN EN 1992-1-1;NF EN 1992-1-1 |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.